IESNA:LM-63-2002
[TEST]P1334834
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259840DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 4000K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]100
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.3 6.6 10.7 16.8 46.4 115.2 216.3 326.6 405 428
442.5 457.2 468 475.7 483.1 488.4 494.1 497.6 499.8 497.9
493.9 484.1 471.8 455.6 438.5 413.4 387.4 360.5 318.3 211
108.8 43.2 11.7 4.9 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.3 6.7 10.7 16.7 45.7 111.5 208.5 319.1 397.1 420
437.9 450.2 462.1 470.3 477.2 482.5 487.2 491 492.1 489.8
484.3 476 463.7 447.6 427.9 406.2 380.8 349.5 309.9 203.2
103.8 42.4 11.8 5 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.3 6.4 10.3 16.5 44.9 102.6 194.7 300 379.2 401.1
417.5 431.1 440 447.3 453.4 457.5 460.4 463.4 463.1 460.2
454.9 445.5 432.6 418.1 399.7 375 350.3 319.4 277.8 169.4
84.3 38.3 11 4.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.3 6.6 10.2 16 39.8 92.6 174.6 269.4 346.7 369.8
387.1 399 408.3 414.5 418.2 420.3 421.5 422.8 421.4 417.5
410.7 401.6 389.3 372.3 354.1 326.4 298.5 262.7 219.8 119.2
62.4 33 10.2 4.6 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.3 6.4 10 15.1 34.1 79.7 148.3 230.6 304.8 325.7
342.2 354.8 363.6 369.5 372.6 372.7 371.6 369.3 366.2 361.3
352.4 340.8 325.3 304.8 277.3 247.5 214.3 179.5 148.5 78.9
44.8 25.5 9.2 4.1 1.5 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.3 6.3 9.6 14.2 29.1 66.2 118.7 185.2 244.3 265
281.6 293.9 301.5 305.6 306.9 305.3 301.5 295.3 288.6 279.8
268.5 253.2 233.4 209.6 182.6 156.7 131 109.7 88.9 52
31.9 18.9 8.7 3.1 1.3 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.3 6.3 9.2 13.2 24.7 52.9 93.5 140.6 185.1 199.4
211.6 220.7 226 227.7 226.1 221.8 215.6 206.7 195.9 184.9
173.5 158.7 140.7 122.1 102.3 87.8 73.5 61.9 52.7 34.8
22.4 12.2 5.1 2.1 0.8 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.3 5.8 7.9 10.4 13.3 21.7 35.3 46.7 55 56.4
57 56.5 55.3 53.5 51.4 48.6 45.6 42.1 39.1 35.4
32.3 29.3 26.2 23.5 20.4 17.6 14.9 12.5 9.5 3.7
2.3 1 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.3 5 5.7 6.3 6.7 6.9 6.7 6.3 5.9 5.6
5.4 5.2 4.9 4.7 4.4 4.1 3.9 3.5 3 2.4
1.8 1.2 1 0.8 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.3 4.3 4 3.7 3.3 2.7 2.2 1.9 1.4 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.3 3.5 2.8 2.1 1.6 1.1 0.8 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.3 3 2.1 1.4 0.9 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.3 2.7 1.8 1.1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.3 2.6 1.6 1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
